IESNA:LM-63-2002
[TEST]P1440282
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF60-KNYK-5Hx5V-830-Position 4
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 60W w/ NEMA 5 FLOOD DISTRIBUTION 3000K CCT 80 CRI LIGHT ENGINE AT Position 4
[LAMP] (1) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.21A 25.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4021.9
TILT=NONE
1 -1 1 181 25 1 1 0.3000 0.3000 0.0000
1.000 1 25.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
5443.9 5449.5 5429.4 5391.7 5339.1 5275.8 5207.8 5140.6 5080.7 5019.1 
4953.6 4877.5 4786.4 4678.1 4555.3 4419.7 4278.1 4128.4 3972.6 3811.0 
3640.4 3450.4 3238.5 3007.7 2762.9 2517.3 2269.0 2029.2 1805.3 1613.9 
1455.9 1331.7 1234.8 1160.4 1101.6 1054.0 1014.5 980.4 948.7 916.5 
881.9 845.9 807.1 766.2 723.3 676.8 629.5 583.7 540.8 495.4 
453.6 420.8 380.1 343.3 306.6 281.2 252.2 224.2 197.3 178.4 
159.6 142.7 127.6 114.9 102.9 92.7 84.2 76.4 69.1 62.3 
55.8 50.0 44.4 39.2 34.6 30.1 25.6 21.7 17.9 14.1 
11.0 8.4 6.2 4.4 3.1 1.8 0.5 0.1 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5443.9 5441.3 5414.4 5373.7 5314.3 5251.8 5180.8 5109.8 5042.2 4974.2 
4900.2 4818.4 4718.8 4605.8 4472.3 4330.7 4169.8 4002.6 3832.5 3655.4 
3466.5 3260.3 3047.3 2815.7 2579.1 2349.5 2120.7 1905.9 1706.5 1536.4 
1392.4 1280.4 1189.9 1119.0 1062.9 1015.8 975.6 939.4 904.7 870.1 
835.5 799.8 762.0 721.9 680.3 638.2 596.9 555.9 516.6 472.9 
427.4 378.1 344.1 310.0 286.7 256.9 231.7 211.5 192.1 177.3 
166.9 152.4 136.4 122.3 112.0 101.3 91.8 83.2 74.9 67.1 
59.7 53.1 47.1 41.6 36.5 31.4 26.4 22.1 17.9 14.3 
11.1 8.4 6.4 4.5 3.1 1.8 0.5 0.1 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5443.9 5434.1 5404.1 5358.3 5295.9 5229.1 5155.1 5076.8 4997.3 4914.7 
4825.7 4728.6 4623.8 4500.6 4358.1 4196.3 4027.5 3848.5 3663.5 3469.6 
3267.2 3052.6 2833.8 2609.3 2385.7 2169.7 1959.3 1764.5 1589.3 1439.1 
1313.5 1208.9 1122.5 1052.8 995.5 947.2 905.5 868.3 834.1 800.9 
766.1 729.3 691.4 654.2 615.9 578.1 540.3 503.4 464.6 418.8 
380.3 342.0 303.8 273.6 252.6 230.6 212.1 193.8 177.5 163.4 
150.7 136.8 124.0 113.3 104.1 96.2 88.3 80.8 73.2 65.4 
58.4 53.2 52.2 46.7 39.6 33.9 28.3 22.7 18.9 15.6 
12.4 9.4 7.2 4.9 3.5 2.0 0.6 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5443.9 5428.1 5396.0 5346.4 5283.9 5209.5 5128.6 5039.6 4945.9 4845.4 
4740.2 4627.6 4504.0 4369.2 4223.4 4062.1 3888.9 3702.7 3506.6 3298.8 
3088.0 2874.3 2657.7 2437.7 2221.8 2016.3 1818.8 1638.0 1480.2 1346.2 
1233.4 1139.0 1062.8 997.8 942.7 894.3 850.4 812.0 777.1 743.1 
708.2 673.0 637.5 600.9 565.5 530.3 496.1 462.5 424.4 383.6 
343.5 303.4 275.8 255.0 240.9 225.4 206.9 190.8 175.6 160.6 
146.8 134.8 123.4 113.2 104.2 96.1 88.3 80.9 73.3 65.7 
58.6 52.0 46.2 40.8 36.1 31.4 26.7 22.4 18.6 15.3 
12.3 9.8 7.4 5.1 3.7 2.3 0.9 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5443.9 5422.1 5387.9 5334.4 5268.5 5191.1 5102.1 5002.4 4895.9 4779.5 
4658.0 4527.1 4390.6 4241.0 4078.0 3908.4 3723.7 3527.7 3326.1 3118.2 
2910.5 2699.1 2490.9 2280.1 2075.7 1880.4 1699.4 1540.1 1400.4 1285.4 
1186.8 1104.9 1037.7 980.7 930.1 885.6 845.7 809.3 775.3 741.2 
707.3 672.3 636.5 600.3 564.1 529.8 496.0 458.3 419.0 383.6 
348.3 312.9 285.8 260.1 236.4 218.0 205.3 193.9 178.1 165.8 
152.5 138.3 125.8 115.2 106.0 96.9 88.4 80.2 72.2 64.7 
57.7 51.4 45.6 40.3 35.7 31.1 26.5 22.5 19.0 15.8 
12.6 10.2 7.8 5.7 4.2 2.7 1.2 0.4 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5443.9 5417.4 5377.6 5322.4 5256.1 5176.5 5081.6 4975.9 4860.8 4733.7 
4599.4 4451.0 4297.4 4129.2 3951.6 3765.3 3570.8 3367.0 3163.8 2956.7 
2754.9 2552.1 2347.9 2146.3 1953.1 1773.9 1612.8 1475.7 1357.1 1257.1 
1173.7 1104.6 1046.2 996.3 952.5 911.8 875.0 839.7 805.1 770.2 
733.4 696.1 656.3 615.3 575.6 538.4 501.9 461.9 424.4 387.5 
356.1 324.9 300.0 273.3 246.6 223.9 206.6 190.6 172.4 157.0 
137.9 122.5 113.5 105.7 96.8 88.7 81.4 75.1 68.8 62.5 
56.6 51.1 46.0 41.0 36.4 31.9 27.3 23.2 19.6 16.2 
13.1 10.6 8.3 6.2 4.6 3.1 1.8 0.6 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5443.9 5412.2 5369.0 5309.6 5238.6 5156.0 5058.0 4952.8 4830.9 4698.2 
4552.8 4399.2 4232.0 4052.9 3865.7 3667.9 3466.6 3262.7 3060.5 2858.4 
2657.7 2455.6 2257.6 2061.8 1874.8 1707.5 1558.6 1432.8 1326.2 1236.7 
1162.3 1099.5 1047.2 1001.0 961.3 923.3 887.3 852.8 819.9 787.1 
754.3 716.7 677.2 638.3 599.6 562.8 523.0 480.6 440.6 403.1 
370.3 343.7 320.2 298.6 274.2 252.5 234.1 215.4 197.0 180.6 
166.9 152.2 139.0 128.9 118.3 107.9 98.0 88.1 78.2 69.6 
62.8 60.4 53.9 46.5 39.8 34.3 29.7 25.6 22.0 18.5 
15.1 12.3 9.9 7.5 5.2 3.3 1.8 0.7 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5443.9 5406.7 5360.5 5301.0 5227.9 5142.7 5042.6 4936.9 4818.4 4688.4 
4546.4 4392.8 4229.7 4053.3 3867.4 3674.2 3470.8 3268.1 3059.7 2856.5 
2654.1 2450.1 2248.8 2049.0 1860.5 1685.6 1534.3 1406.7 1297.9 1208.4 
1133.1 1071.7 1017.7 971.6 930.8 892.5 857.0 824.3 791.5 758.6 
723.3 688.7 651.3 615.5 579.8 545.2 507.3 462.3 417.1 373.2 
335.0 308.1 287.9 271.3 258.2 242.1 226.9 210.6 198.8 181.5 
164.2 152.6 141.8 130.8 118.2 106.9 96.7 86.6 76.5 68.2 
61.3 55.0 49.0 43.4 38.1 33.1 28.6 24.4 20.6 17.0 
13.8 11.4 9.0 6.6 4.9 3.3 1.8 0.7 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5443.9 5406.3 5357.5 5295.5 5223.2 5138.0 5041.3 4937.4 4826.1 4701.7 
4569.0 4427.4 4273.2 4108.9 3934.4 3746.0 3548.2 3345.0 3136.0 2925.1 
2713.5 2500.2 2293.8 2085.3 1885.4 1699.4 1532.7 1393.4 1277.1 1181.1 
1103.7 1038.9 985.2 939.0 897.5 859.1 823.6 788.1 752.6 716.7 
682.0 645.2 608.3 570.6 532.8 497.2 461.1 416.4 371.5 331.7 
290.0 258.0 235.3 215.6 199.0 183.8 169.4 158.0 146.8 133.0 
122.2 115.5 107.0 98.8 91.0 83.3 76.5 69.8 63.3 57.4 
52.1 47.3 42.7 38.1 33.8 29.7 25.8 22.1 18.8 15.6 
12.7 10.4 8.1 5.7 4.3 2.9 1.5 0.6 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5443.9 5407.5 5358.8 5295.0 5223.6 5142.3 5052.9 4956.2 4855.7 4744.9 
4626.8 4497.2 4357.7 4204.4 4037.8 3858.4 3669.9 3466.7 3257.6 3035.6 
2809.3 2581.1 2356.0 2136.2 1923.6 1728.5 1555.4 1404.9 1281.6 1179.2 
1096.3 1028.1 971.6 922.4 880.6 841.7 806.4 771.0 735.7 699.3 
663.7 628.7 593.2 556.8 521.1 487.1 457.9 424.9 384.5 344.2 
293.8 253.9 221.5 195.9 171.2 149.9 132.9 121.4 113.0 105.4 
98.6 93.0 87.4 81.7 76.8 72.2 67.5 62.9 58.4 53.9 
49.5 45.1 40.9 36.4 32.2 28.3 24.6 21.0 17.4 14.3 
11.6 9.4 7.3 5.1 3.7 2.4 1.3 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5443.9 5411.0 5359.2 5297.6 5227.0 5150.9 5072.1 4988.3 4904.0 4812.0 
4707.6 4594.7 4464.2 4318.3 4157.1 3979.5 3789.7 3590.9 3384.8 3169.3 
2942.0 2704.3 2466.3 2231.6 2011.3 1807.2 1621.9 1465.3 1331.4 1223.5 
1134.6 1064.4 1005.8 956.2 914.6 877.2 842.3 809.7 777.0 744.3 
709.1 673.0 636.5 600.0 565.8 532.5 501.2 466.7 424.3 377.3 
335.4 295.0 266.3 248.4 229.0 207.4 185.2 166.6 150.1 136.6 
125.1 114.3 105.1 97.3 90.0 82.7 76.0 69.2 62.6 57.1 
54.9 52.2 47.0 40.2 34.7 30.0 25.7 21.8 18.3 15.3 
12.5 10.1 7.8 5.4 3.7 2.3 1.2 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5443.9 5415.2 5366.5 5306.2 5237.3 5166.7 5096.1 5021.7 4950.2 4873.6 
4783.4 4681.1 4560.9 4421.4 4265.8 4099.9 3926.1 3748.0 3557.9 3353.9 
3132.3 2895.0 2647.1 2401.4 2160.8 1939.1 1733.3 1557.7 1409.3 1292.6 
1200.8 1128.1 1070.8 1023.8 983.3 948.4 916.3 885.1 852.4 818.5 
784.6 750.7 710.8 671.7 633.1 596.5 560.7 521.2 476.0 435.2 
400.7 368.9 343.4 328.3 309.3 289.8 262.3 236.3 217.1 196.6 
175.0 157.4 142.3 127.9 117.0 106.4 96.5 86.7 76.9 68.4 
59.9 52.5 45.9 39.9 34.3 29.2 24.9 21.0 17.4 14.3 
11.5 9.5 7.5 5.5 4.4 3.2 1.6 0.6 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5443.9 5424.2 5378.9 5318.6 5252.7 5184.2 5114.1 5047.8 4983.6 4913.4 
4832.6 4736.7 4620.8 4484.3 4337.2 4181.9 4024.3 3866.7 3701.8 3518.6 
3312.8 3081.0 2833.5 2579.1 2325.8 2078.7 1849.3 1653.9 1486.7 1359.0 
1258.2 1182.0 1121.0 1071.6 1032.5 998.9 968.7 939.0 907.9 875.8 
841.6 806.0 770.2 730.7 690.4 651.5 613.9 571.5 527.6 487.6 
460.5 426.1 390.7 370.5 351.9 327.5 299.9 271.0 246.1 226.1 
204.4 181.8 162.0 143.9 128.4 114.4 102.9 91.3 79.8 69.9 
61.4 54.0 47.4 41.1 35.4 30.4 25.9 21.9 18.3 15.1 
12.2 10.2 8.1 6.0 4.8 3.5 1.8 0.6 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5443.9 5428.1 5391.3 5338.2 5275.8 5208.2 5138.4 5074.7 5013.5 4951.9 
4877.9 4791.9 4685.4 4560.9 4418.9 4269.6 4111.0 3954.3 3790.5 3615.9 
3417.9 3195.1 2952.3 2698.3 2435.0 2184.2 1941.8 1732.7 1546.8 1402.6 
1286.6 1200.4 1129.3 1075.4 1028.2 988.2 952.8 919.0 885.8 851.8 
814.6 777.4 740.0 697.4 655.2 613.1 575.0 536.0 489.5 444.3 
410.7 386.0 357.2 341.1 324.2 298.0 269.9 244.0 221.0 199.6 
178.6 159.3 141.8 127.6 115.1 104.5 95.2 85.8 76.5 68.2 
60.5 53.5 47.2 41.3 35.7 30.4 25.9 21.9 18.2 14.9 
12.0 9.9 7.8 5.7 4.6 3.4 1.9 0.7 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5443.9 5437.5 5408.0 5363.1 5307.0 5243.7 5180.4 5115.3 5054.6 4993.0 
4926.3 4848.8 4759.0 4653.3 4529.7 4388.9 4229.7 4056.9 3874.4 3681.7 
3473.6 3242.9 2993.8 2730.6 2473.0 2219.7 1980.9 1769.7 1578.7 1422.2 
1291.3 1189.1 1105.6 1039.8 985.8 939.7 898.6 861.4 827.5 793.7 
759.9 722.9 683.2 643.3 601.6 560.9 523.1 489.3 447.7 400.2 
357.7 322.7 284.3 265.5 244.0 220.9 199.1 178.4 160.0 145.6 
134.9 122.0 109.8 99.9 91.9 83.9 77.5 71.2 64.8 58.8 
54.0 50.7 48.4 42.8 36.4 31.2 26.5 22.6 19.1 16.1 
13.2 10.8 8.4 5.9 4.3 2.7 1.4 0.6 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5443.9 5443.9 5427.7 5393.9 5350.6 5296.7 5237.3 5174.0 5110.6 5045.2 
4972.5 4895.9 4808.2 4709.8 4592.6 4462.5 4305.5 4130.1 3936.9 3726.2 
3497.9 3255.2 3006.4 2744.2 2489.1 2234.7 1997.0 1780.6 1586.1 1420.2 
1280.7 1168.8 1080.2 1007.1 949.2 898.8 855.5 819.8 784.1 748.5 
712.2 675.9 639.4 601.9 563.4 524.7 488.5 454.8 417.6 370.6 
320.6 274.5 233.4 209.8 185.2 161.1 141.3 127.8 118.7 110.6 
103.5 96.8 90.9 85.0 79.9 75.1 70.4 65.7 61.0 56.5 
52.2 47.7 43.4 38.9 34.6 30.4 26.5 22.7 19.1 15.8 
12.9 10.6 8.3 6.0 4.7 3.4 2.0 0.8 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5443.9 5451.6 5445.2 5423.8 5393.4 5353.2 5303.6 5245.4 5182.1 5110.6 
5029.4 4936.9 4837.7 4720.9 4597.7 4459.9 4301.6 4131.8 3944.0 3737.8 
3515.5 3282.1 3035.8 2783.3 2528.0 2285.3 2037.7 1813.7 1606.9 1429.4 
1283.4 1168.5 1077.1 1006.0 947.8 899.2 856.7 821.6 786.6 751.5 
715.9 680.3 644.2 608.0 570.9 530.9 492.3 455.1 415.4 367.7 
325.4 288.8 250.5 225.9 207.8 191.4 177.9 167.1 157.1 143.3 
129.3 118.7 110.4 102.3 94.6 87.0 79.4 72.8 67.0 61.1 
55.5 50.2 45.4 40.8 36.4 32.1 28.1 24.2 20.5 17.3 
14.3 11.8 9.2 6.7 5.2 3.9 2.4 1.0 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5443.9 5457.6 5460.6 5453.7 5436.2 5407.1 5368.6 5319.0 5258.7 5187.2 
5100.4 4998.1 4883.0 4756.8 4615.2 4463.8 4298.2 4116.0 3918.4 3704.8 
3477.9 3240.6 2999.6 2755.8 2512.2 2271.0 2033.6 1813.2 1612.8 1440.4 
1301.1 1191.7 1105.1 1035.7 979.9 932.3 891.2 855.0 822.9 790.7 
758.6 723.6 686.9 649.5 611.9 573.5 536.3 499.4 459.5 416.0 
369.9 329.0 297.9 277.7 263.1 251.3 238.7 222.1 205.8 194.9 
178.4 160.2 146.7 136.1 123.9 112.6 102.3 92.4 82.5 74.3 
66.6 59.7 53.5 47.5 41.9 36.6 31.4 27.0 22.9 19.2 
15.8 12.8 10.5 8.1 5.8 4.3 2.6 1.2 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5443.9 5460.6 5469.6 5466.2 5455.5 5436.6 5407.1 5363.5 5309.1 5239.0 
5154.7 5051.2 4931.8 4800.5 4654.6 4492.5 4314.9 4120.9 3913.6 3692.7 
3461.7 3225.5 2986.5 2748.0 2508.6 2273.5 2043.2 1827.7 1630.8 1464.4 
1328.7 1221.7 1137.0 1069.7 1014.8 968.1 928.6 892.1 859.3 826.7 
792.9 757.3 720.0 679.6 638.7 598.7 560.0 524.6 486.3 446.7 
405.5 375.8 346.1 316.4 290.0 265.9 246.2 224.8 205.0 189.5 
173.6 156.9 144.7 133.9 123.0 112.8 103.2 93.8 84.8 76.2 
68.1 61.0 56.2 51.6 44.5 37.9 32.6 27.4 23.3 19.7 
16.1 13.0 10.5 8.2 5.9 3.9 2.5 1.1 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5443.9 5459.7 5473.9 5473.0 5464.9 5446.0 5413.1 5369.0 5316.0 5245.8 
5163.7 5064.0 4948.1 4817.6 4673.8 4520.7 4350.8 4167.1 3965.8 3753.0 
3524.6 3289.9 3053.3 2812.5 2575.3 2341.5 2109.1 1889.4 1682.4 1505.0 
1357.8 1241.8 1150.3 1076.5 1017.9 968.8 926.2 887.0 850.9 816.9 
781.1 744.5 705.4 663.9 620.2 575.8 532.0 493.1 452.6 411.6 
380.4 349.3 318.1 292.1 266.1 241.6 220.7 199.6 178.0 166.1 
149.9 131.9 118.9 107.7 98.1 90.4 83.3 77.1 71.0 65.1 
59.3 53.7 48.5 43.6 38.9 34.4 30.0 25.6 21.7 18.3 
14.9 11.9 9.4 7.1 5.4 4.0 2.6 1.1 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5443.9 5463.2 5470.9 5467.4 5450.3 5422.9 5386.2 5336.1 5278.3 5208.6 
5127.8 5035.3 4932.7 4817.2 4691.0 4553.2 4404.8 4237.8 4061.4 3863.7 
3646.5 3417.6 3176.9 2931.0 2680.8 2436.3 2192.6 1963.4 1747.1 1554.8 
1389.5 1254.9 1150.7 1065.7 998.0 942.4 894.5 852.3 814.0 777.8 
742.2 706.9 670.3 633.9 595.9 557.6 518.1 480.3 444.7 407.5 
370.1 332.6 295.2 268.0 246.2 227.7 213.4 200.1 181.9 166.8 
157.2 144.3 131.1 118.6 108.1 99.2 90.8 82.9 75.2 67.7 
60.7 53.8 47.9 42.5 37.8 33.1 28.5 24.4 20.6 17.4 
14.2 11.4 8.9 6.6 4.9 3.5 2.1 0.8 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5443.9 5464.4 5466.6 5454.2 5425.1 5386.6 5337.8 5283.0 5220.2 5150.9 
5082.8 5007.5 4926.3 4835.1 4732.0 4614.8 4481.3 4323.0 4145.9 3946.0 
3733.4 3502.8 3262.6 3008.8 2752.1 2496.1 2248.5 2011.7 1792.5 1596.3 
1423.7 1284.4 1170.2 1079.2 1006.6 946.1 896.3 852.8 814.3 778.0 
742.6 707.7 671.9 635.1 598.6 561.9 526.1 491.7 458.4 419.1 
381.5 337.4 293.0 267.1 247.2 228.6 211.9 195.7 181.0 167.0 
154.1 141.9 130.2 119.7 109.7 100.6 92.3 84.5 76.6 68.7 
61.3 54.6 48.6 43.0 38.2 33.2 28.2 24.0 20.0 16.6 
13.6 10.8 8.2 5.8 4.0 2.7 1.4 0.4 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5443.9 5458.0 5454.2 5431.9 5392.1 5341.7 5284.8 5222.3 5158.6 5098.7 
5036.6 4971.2 4901.9 4817.2 4717.1 4597.3 4462.1 4313.6 4147.5 3968.0 
3774.5 3563.7 3339.9 3092.3 2836.0 2579.1 2322.9 2078.5 1848.7 1642.0 
1464.9 1321.6 1208.3 1118.7 1047.9 989.9 943.4 903.3 866.0 829.9 
794.1 757.8 718.9 681.6 644.2 605.9 567.5 528.6 491.2 451.7 
405.7 367.3 328.9 290.6 264.7 243.6 228.1 209.4 191.4 175.2 
160.2 147.2 133.9 121.1 110.1 100.3 90.6 81.2 72.9 65.0 
58.3 52.3 47.9 45.9 40.7 34.0 28.4 24.4 20.5 16.6 
13.3 10.2 7.6 5.4 3.9 2.3 0.8 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5443.9 5455.9 5441.3 5410.5 5361.8 5302.3 5239.0 5174.8 5112.4 5053.3 
4992.6 4925.0 4846.7 4747.9 4634.5 4506.6 4368.8 4221.7 4067.1 3907.7 
3741.0 3554.8 3346.0 3116.9 2866.3 2611.7 2351.5 2100.6 1862.3 1651.7 
1473.9 1337.9 1232.0 1150.5 1087.9 1037.0 996.3 961.2 928.7 895.2 
859.5 823.0 785.0 746.4 705.2 662.6 619.0 576.6 534.5 489.7 
444.0 394.5 359.6 325.1 290.6 269.3 248.2 223.7 202.2 184.2 
164.6 147.3 134.1 121.7 110.5 99.9 90.6 82.7 75.0 67.7 
60.6 54.2 48.3 42.5 37.5 32.4 27.4 23.0 18.9 15.2 
11.8 8.9 6.5 4.8 3.4 2.0 0.6 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5443.9 5449.5 5429.4 5391.7 5339.1 5275.8 5207.8 5140.6 5080.7 5019.1 
4953.6 4877.5 4786.4 4678.1 4555.3 4419.7 4278.1 4128.4 3972.6 3811.0 
3640.4 3450.4 3238.5 3007.7 2762.9 2517.3 2269.0 2029.2 1805.3 1613.9 
1455.9 1331.7 1234.8 1160.4 1101.6 1054.0 1014.5 980.4 948.7 916.5 
881.9 845.9 807.1 766.2 723.3 676.8 629.5 583.7 540.8 495.4 
453.6 420.8 380.1 343.3 306.6 281.2 252.2 224.2 197.3 178.4 
159.6 142.7 127.6 114.9 102.9 92.7 84.2 76.4 69.1 62.3 
55.8 50.0 44.4 39.2 34.6 30.1 25.6 21.7 17.9 14.1 
11.0 8.4 6.2 4.4 3.1 1.8 0.5 0.1 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
